- Article number:
- AS 4054.081
- Design
- Straight
- Product description
- For use with non-insulated crimp tab terminals.
- Benefits
- Releasable ratchet
- Marked die stations for precise machining of the relevant cross-sections
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Compression
- B-crimp
- Dimensions
- Height: 68 mm
Length: 256 mm
- AWG
- 22 ‐ 10
- For cross-section
- 0.5 ‐ 6 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.53 kg
- Gross weight
- 0.68 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807679
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
-
Crimping pliers for crimp tab terminals