- Article no.:
- SK 3243.020
- Product description
- If existing mounting cut-outs for fan-and-filter units/outlet filters need to be closed to achieve a higher protection category, the filter mat of the fan-and-filter unit/outlet filter can simply be replaced with a blanking cover, welding or other mechanical modification of the enclosure is not necessary.
- Material
- PE, closed-cell
- Colour
- Anthracite
- Note
- No suitable for use in EMC filter fans.
- To fit Model No.
- 3243....
- 3244....
- 3245....
- Dimensions
- Width: 282 mm
Height: 282 mm
Depth: 15 mm - IP protection category to IEC 60 529
- IP 54
- Packs of
- 2 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.076 kg
- Customs tariff number
- 39211900
- EAN
- 4028177652040
- ETIM 9
- EC002617
- ETIM 8
- EC002617
- ECLASS 8.0
- 27189260
- Product description
- SK blanking cover, for filter fans and outlet filters, for SK 3243…/3244…/3245…, plastic, Colour: Anthracite
Blanking cover for filter fans / outlet filters
Article no.: SK 3243.020
If you need to close existing mounting cut-outs for fan-and-filter units/outlet filters in order to achieve a higher protection category, a blanking cover may be used in the fan-and-filter unit / outlet filter instead of the filter mat, without the need for welding or other metal machining.