QuickBox, 482.6 mm (19")

Article number: DK 7502.166

Wall-mounted enclosure with removable cover for simple installation and horizontal 482.6 mm (19") level. Status monitoring via viewing window.

Article number:
DK 7502.166
Design
With sheet steel door
Product description
Wall-mounted enclosure with removable cover for perfect handling during installation and maintenance.
Material
Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm
Enclosure cover: Sheet steel, 1.0 mm
Door: Sheet steel door or glazed door with sheet steel frame and single-pane safety glass, 3 mm
Surface finish
Enclosure: Powder-coated
Colour
RAL 7035
Supply includes
Wall section: with pre-configured mounting brackets, brush strip for cable entry at the bottom/top, cable clamp rail, 482.6 mm (19") mounting angles, fully depth adjustable
Enclosure cover: Base and cover tray with vent slots, brush strip for cable entry at the top/bottom, 2 side security locks, sheet steel door or glazed door with security lock 12321, version with Ergoform-S lock system, may optionally be retrofitted with semi-cylinder.
Units
21 U
Dimensions
Width: 600 mm
Height: 1,021 mm
Depth: 600 mm
Installation depth
547 mm
Depth of wall section
102 mm
Width wall section
595 mm
Basic material
Sheet steel
Note on Model No.
Extended delivery times.
Packs of
1 pc(s).
Net weight
49.02 kg
Gross weight
51.6 kg
Customs tariff number
94032080
EAN
4028177201491
ECLASS 8.0
27180208
Data sheets
Technical Data sheet
Wall-mounted enclosure with 482.6 mm (19 inch) level

Enclosure:
21 U wall-mounted enclosure consisting of wall section
and enclosure cover with front door.
Wall section: Wall mounting plate with pre-configured
mounting brackets on the left and right hand side,
mounting brackets for the attachment of imperial or
metric mounting angles and for accommodation of cable
routing accessories with cutouts
for cable entry.
A set of 482.6 mm (19 inch) mounting angles
screw-fastened to mounting brackets,
infinitely depth-variable. A 400 mm wide T-head rail
for cable clamping with cable ties, mounted on the
wall-section. Four holes for direct wall-mounting or by
means of optional wall mounting brackets.
Enclosure cover with side vent slots for passive
ventilation, with security locks on the left and right
hand side. Apertures for cable entry in the rear
section at top and bottom, covered with brush inserts.
Front door, one-part, solid, with security lock
no. 12321

Material:
Wall section, enclosure cover, front door of sheet
steel

Surface finish
Electrophoretic-dipcoat primed, spray-finished in RAL
7035

Dimensions (W x H X D)
600 x 1028 x 600 mm / (21 U)