- Article number:
- TP 6731.120
- Product description
- For retrospective external mounting on TP desk units, consoles and one-piece consoles.
- Applications
- TP three-part/two-part
- One-piece consoles TP
- May be mounted on all enclosures/covers with 20 mm fold height (max. metal thickness 2 mm)
- Material
- Extruded aluminium section
Cover caps: Plastic
- Surface finish
- Aluminium extruded section: natural anodised
- Colour
- Cover caps: RAL 7035
- Length
- 1,750 mm
- Installation options
- Easily cut to length for other sizes
- 3 x width 600 mm
- 2 x width 800 mm
- 1 x width 1000 mm + 1 x width 600 mm
- 1 x width 1200 mm
- 1 x width 1600 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.8 kg
- Customs tariff number
- 76169990
- EAN
- 4028177662513
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TP TP aluminium strip, TP aluminum strip, L: 1750 mm