- Article number:
- TS 8609.020
- Benefits
- To protect and finish off connectors or other installed equipment.
- Optional cable entry from above or below
- Material
- Cover: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
- Colour
- RAL 7035
- Supply includes
- Cover
Door with locking rod and double-bit lock insert
1 cover plate for top or bottom
- To fit
- Enclosure type: TS 8
Height: = 2,000 mm
Depth: = 500 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 38.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177250703
- ETIM 7.0
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
TS Cover with door, for TS, for WD: 2000x500 mm