Side panels, screw-fastened, stainless steel for TS

Article number: TS 8700.060

Side panels, screw-fastened, stainless steel, for TS.

Article number:
TS 8700.060
Benefits
Automatic potential equalisation and higher EMC protection due to enclosure panel holders with earthing insert
Easy positioning with the location aid
Earthing bolt with contact surface
Material
Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish
Brushed, grain 400
Supply includes
Assembly parts
To fit
Enclosure type: TS
Height: = 2,000 mm
Depth: = 600 mm
IP protection category to IEC 60 529
IP 55
Packs of
2 pc(s).
Weight/pack
32 kg
EAN
4028177300170
ETIM 7.0
EC002524
ECLASS 8.0
27182101
Product description
TS Side panel, screw-fastened, for TS, for WD: 2000x600 mm, Stainless steel 1.4301
Documentation
Info sheet
Side panel, screw-fastened, stainless steel TS
Screw-fastened side panel, easy positioning on the
frame with the location aid.
Automatic potential equalisation and higher EMC
protection thanks to enclosure panel fasteners with
contact elements.
Protection category IP 55 to IEC60529
Hinged version(optional), max. opening angle 180°.
Material: Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish: Brushed, grain 400
for enclosure dimensions: H: 2000 mm D: 600 mm
Side panel, screw-fastened, stainless steel 8700.060