Cable management

Cable routing 19"

Whether a patch enclosure or a corridor distributor with one 482.6 mm (19") level, or a server rack with two 482.6 mm (19") levels, the diverse range of system accessories meets all cable routing requirements at the side, in front of or behind the 482.6 mm (19") level.

Cable routing 19"

Cable manager

For system-compatible cable deflection and to accommodate surplus cables and excess length, the elements may optionally be used individually or in combination for cable routing.

Cable routing 19"

Cable shunting ring

For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.

Cable routing 19"

Shunting ring

To accommodate large quantities of cables, for side attachment to 482.6 mm (19˝) sections and mounting frames in 800 mm wide network enclosures.

Cable routing 19"

Fibre-optic cable management panel, 1 U 482.6 mm (19")

1 U, four fibre-optic cable shunting rings integrated into the front permit optimum management of up to 48 fibres.

Cable routing 19"

Cable routing bars, 482.6 mm (19") attachment

For structured routing of entire cable bundles, 482.6 mm (19") attachment, connection comb.

Cable routing 19"

Cable routing bars for universal use

For structured routing of entire cable bundles, all-round attachment for universal use, connection comb.

Cable routing 19"

Cable finger for VX IT

For U-based cable routing.

Cable routing 19"

Cable management panel with plastic rings

For horizontal management of the patch cables, with 5 cable shunting rings.

Cable routing 19"

Cable management panel with steel rings

For horizontal management of the patch cables, with 5 cable shunting rings.

Cable routing 19"

Cable management panel with cable routing bars

For horizontal management of the patch cables with cable routing bars, allows user-friendly modification and extension of the cabling by opening the individual cable routing bars.

Cable routing 19"

Cable management panel with front flap

Cable routing chamber with cut-outs from above, equipped with a flap and quick-release fasteners at the front for optimum access, insertion from the rear via a cut-out with brush strips.

Cable routing 19"

Cable routing channel 482.6 mm (19")

To hold the patching cables.

Cable routing 19"

Cable management panel with brush strip 482.6 mm (19")

With cut-out 390 x 40 mm (2 U) or 390 x 20 mm (1 U) with brush insert, accommodation facility for cable clamp straps.