- Article number:
- SV 9666.680
- Product description
- For extending the depth of the contact hazard protection cover. Allows unrestricted connection of NH fuse-switch disconnectors, size 00 (3-pole, 60 mm bar centre distance).
- Material
- Polystyrene
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- NH fuse-switch disconnectors size 00 with covers and depth extension frame cannot be used in conjunction with other equipment.
- Dimensions
- Width: 250 mm
Height: 300 mm
- Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 2
- Packs of
- 1 pc(s).
- Weight/pack
- 0.38 kg
- Customs tariff number
- 39269097
- EAN
- 4028177676565
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Depth extension frame (ISV), 1 WU (250 mm), 2 U (300 mm)