- Article number:
- PC 4610.686
- Product description
- PC Enclosure Based on PS construction with Front three compartment construction with monitor door with safety glass protected viewing window, central keyboard compartment with fall down door & non vented tray with telescopic slides, and bottom section with Plain door for CPU / Printer. All doors are RH hinged with cam locks.
- Material
- Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Rear door: Sheet steel, 2.0 mm
Gland plates: Sheet steel, 1.5 mm
Side cover: Sheet steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Rear door with r/h hinge
Fitted component shelf, slotted, height-adjustable on a 25 mm pitch pattern
1 component shelf, telescopic slides, mounting kit
- Max. keyboard dimensions (WxHxD)
- 471 x 500 mm
471 x 400 mm
- Note
- Net weight
- Dimensions
- Width: 600 mm
Height: 1,800 mm
Depth: 600 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 110 kg