- Article number:
- TP 6720.500
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
- Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure
Cover hinged at bottom, including cover retainer
Open base for individual cable entry
- IK Code
- IK08
- Basic material
- Sheet steel
- Dimensions
- Width: 600 mm
Height: 720 mm
Depth: 240 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packs of
- 1 pc(s).
- Net weight
- 19.2 kg
- Gross weight
- 20.21 kg
- Customs tariff number
- 94032080
- EAN
- 4028177554269
- ETIM 9
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP TopConsole system, console for 3-part assembly, WHD 600x720 mm, sheet steel