IT rack systems

TS IT

The platform meets all expectations of a modern network or server rack. Tool-free interior installation, maximum load capacity and structured cable management for universal use as a corridor distributor or in the data centre. The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning

TS IT

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants.

TS IT

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

TS IT, vented, for room climate control 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants.

TS IT

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

TS IT, sealed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.

TS IT

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

TS IT, vented, for room climate control 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.

TS IT

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg,...

TS IT

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") swing frame

TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") large swing frame for direct access to the rear of 482.6 mm...

TS IT

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants and with a protection category...

TS IT

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

TS IT, sealed, for direct enclosure-specific climate control. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up to IP 55.