Enclosures

Compact enclosures

Enclosure and case systems in a compact design, available in the following variants: compact enclosures AX, plastic enclosures AX and system enclosures SE. Extremely versatile for controller applications with moderate space requirements. Meets the highest standards of corrosion protection with a protection category of up to IP 66. The wall-mounted enclosures offer simple interior installation and flexible cable entry.

Compact enclosures

E-Box KX Stainless steel

The stainless steel E-Box KX provides user-friendly assembly as well as flexibility when choosing your lock system. The 180° hinges supplied as standard provide excellent accessibility to the enclosure interior.

Compact enclosures

Compact enclosure AX

System perfection. The new compact enclosure AX provides maximum data quality and seamless engineering, plus safe, flexible assembly and interior installation.

Compact enclosures

Plastic enclosures AX

AX plastic enclosures, optionally with or without inspection window, are ideal for applications in challenging situations. Numerous mounting domes in the enclosure provide individual interior configuration options in a 25 mm pitch pattern, e.g. with...

Compact enclosures

Wall-mounted enclosures EL

3-part wall-mounted enclosure with 482.6 mm (19") mounting level and designer glazed door. The vertically hinged desk unit provides optimum access to the installed components from the front and rear. The wall-mounting part allows cable entry from...

Compact enclosures

Compact enclosures AE

Enclosure with door of sheet steel, spray-finished with mounting plate and gland plate in the base Protection category up to IP 66.

Compact enclosures

Compact enclosures AE Stainless steel

Compact enclosure AE in stainless steel including mounting plate.