Find out more about the operation and benefits of our products for the various types of climate control – from air cooling and cooling units to liquid cooling and enclosure heating.
Air cooling
Operation:
- Heat loss to be dissipated up to 2,900 W at ∆T = 10 K
- The heat inside the enclosure is dissipated into the surroundings via a forced airflow (air exchange)
- Air routing inside the enclosure may be at both the extracting and discharging end
Benefits:
- Highly versatile as a result of different design variants – standard, EMC and EC technology
- Tool-free work (installing on enclosure, making electrical connections, quickly replacing filter mats)
- Lower energy costs due to shorter running time in the case of fan-and-filter units with efficient EC motor
- Integrated interface for easy monitoring and control of fan speed/operation in the case of EC fans
Operation:
- Heat loss to be dissipated up to 3,100 W at ∆T = 10 K
- The heat inside the enclosure is dissipated into the surroundings via a forced airflow (air exchange)
Benefits:
- Highly versatile as a result of different design variants – standard and EC technology
- Simple assembly and maintenance (innovative clamp fixing, plug terminal ensures easy electrical connection, filter mats can be replaced quickly)
- High protection category of IP 55 as standard
- Excellent efficiency and integrated interface for speed regulation and fan monitoring in the case of EC fans
Operation:
- Heat loss to be dissipated up to 900 W at ∆T = 10 K
- Unlike fans, the air/air heat exchanger consists of two closed circuits
- Instead of external air flowing through the enclosure, external and internal air flow through the heat exchanger fins according to the cross-flow principle
- The heat in the internal air is absorbed by the external air without any direct contact, which means a high protection category can be achieved, as the contaminated external air does not come into direct contact with the air inside the enclosure
Benefits:
- Reduced maintenance thanks to separate control of internal and external fans
- Easy cleaning thanks to a removable heat exchanger module
- Longer maintenance intervals, which reduces servicing costs
Cooling units
Operation:
- Heat loss to be dissipated up to 80 W at L35/L35
- The Peltier cooling unit works according to the thermoelectric principle, based on which an electrical current flow generates a temperature difference between two metal conductors under specific conditions
Benefits:
- Environmentally friendly, as no gases or coolants are required
- Virtually maintenance-free operation
- High-precision control
- Can be installed in any position (except on the roof)
Operation:
- Heat loss to be dissipated up to 5,800 W at L35/L35
- Using a cooling medium (refrigerant R134a), the air in the enclosure is cooled in a separate internal and external circuit, and the heat is dissipated into the surroundings
- Because external air does not enter the enclosure, a high protection category is achieved
Benefits:
- Highly versatile as a result of different design variants – sheet steel (standard), stainless steel and outdoor
- Innovative hybrid technology achieves average energy savings of 75%
- Longer component service life thanks to needs-based cooling (PID control)
- Touch display and intelligent interfaces for user-friendly operation
- Uniform mounting cut-outs and mounting aids for simple assembly
Operation:
- Heat loss to be dissipated up to 3,950 W at L35/L35
- Using a cooling medium (refrigerant R134a), the air in the enclosure is cooled in a separate internal and external circuit, and the heat is dissipated into the surroundings
- Because external air does not enter the enclosure, a high protection category is achieved
Benefits:
- Highly versatile and can be used all over the world thanks to different design variants in sheet steel (standard), stainless steel, NEMA 4x and NEMA 3R/4
- Minimal maintenance as a result of nano-coating and integrated condensate evaporation
- Longer service life for components in the enclosure and for cooling units thanks to the use of efficient components such as fans and compressors
- Energy efficiency thanks to Eco-mode control – the evaporator fan is deactivated in line with requirements based on the internal enclosure temperature
Operation:
- Heat loss to be dissipated up to 2,500 W at L35/L35
- Using a cooling medium (refrigerant R134a), the air in the enclosure is cooled in a separate internal and external circuit, and the heat is dissipated into the surroundings
- Because external air does not enter the enclosure, a high protection category is achieved
Benefits:
- Highly versatile, as all cooling modules can be individually combined with any climate control door
- Easy retrofitting – the existing door can be replaced without any machining and while the system is operational
- Energy efficiency thanks to Eco-mode control – the evaporator fan is deactivated in line with requirements based on the internal enclosure temperature
Liquid cooling
Operation:
- Heat loss to be dissipated up to 7,000 W at L35/W10 and 500 l/h
- Internal and external circuits are separated, which means a high protection category can be achieved
- The cooling medium used for these devices is normally water
- A closed water circuit provides the devices with cooled water
- Recooling can be performed (centrally) using a chiller
Benefits:
- Highly versatile thanks to different design variants – water-carrying parts made of stainless steel (1.4571) or copper/brass (Cu/CuZn), Hygienic Design
- Convenient and flexible water connection options
- All units with Comfort control become efficient energy-saving variants with Eco-mode control – the fan is deactivated in line with requirements based on the internal enclosure temperature
Operation:
- Heat loss to be dissipated up to 9,500 W at L35/W10 and 2000 l/h
- Internal and external circuits are separated, which means a high protection category can be achieved
- The cooling medium used for these devices is normally water
- A closed water circuit provides the devices with cooled water
- Recooling can be performed (centrally) using a chiller
Benefits:
- Flexible water connection options on the top or bottom of the unit
- Flexible installation, as the air outlet can be located either with 5 kW on each side or with 10 kW on one side only
- All units with Comfort control become efficient energy-saving variants with Eco-mode control – the fan is deactivated in line with requirements based on the internal enclosure temperature
Operation:
- Heat loss to be dissipated up to 5,500 W at Tw18/Tu35
- A chiller is a product that uses a liquid medium (water, oil, etc.) to remove heat from a consumer
- This liquid can be circulated by a heat exchanger to cool devices or another process flow (such as air or process water)
Benefits:
- High energy efficiency and reduction of carbon footprint by up to 70% thanks to innovative DC inverter technology and lower coolant use
- Highly versatile thanks to a wide temperature range of -5 °C to +50 °C
- Extremely reliable operation thanks to integrated safety functions
- Easy monitoring using remote monitoring via the IoT interface
Operation:
- Heat loss to be dissipated up to 25,000 W at Tw18/Tu32
- A chiller is a product that uses a liquid medium (water, oil, etc.) to remove heat from a consumer
- This liquid can be circulated by a heat exchanger to cool devices or another process flow (such as air or process water)
Benefits:
- Reduced quantity of refrigerant thanks to micro-channel technology
- Touch display for easy and convenient user guidance
- Extremely reliable operation thanks to integrated safety functions
- Pre-configured options reduce delivery times
Operation:
- Heat loss to be dissipated up to 25,000 W at Tw18/Tu35
- A chiller is a product that uses a liquid medium (water, oil, etc.) to remove heat from a consumer
- This liquid can be circulated by a heat exchanger to cool devices or another process flow (such as air or process water)
Benefits:
- Highly reliable thanks to icing protection
- One version for two frequencies = international compatibility
- Reduced quantity of refrigerant thanks to micro-channel technology
- Extremely reliable operation thanks to integrated safety functions
Enclosure heater
Operation:
- The PTC elements used in all Rittal enclosure heaters automatically regulate their resistance and thus their thermal output based on the temperature
Benefits:
- Self-regulating PTC technology for optimum regulation of thermal output
- Protection against condensation in the enclosure
- Consistent heat distribution to prevent heat pockets
- Easy assembly thanks to quick-connecting terminal for tool-free electrical connection (spring clamp terminal)