Changing requirements demand fast and straightforward solutions – that also applies to the installation of outdoor enclosures. The evolution of the Rittal CS Toptec range now standardises the principle of Rittal large enclosures with the simple bayed design of twin-walled outdoor enclosures. With convincing benefits: plant manufacturers benefit from fast availability, versatile expansion options, and flexible on-site installation.
In the past, special designs were generally the means of choice when plant manufacturers were looking for a twin-walled and very wide outdoor enclosure. With correspondingly negative consequences: high costs, long delivery times, and complex installation. Rittal now offers a solution to this with the evolution of its CS Toptec outdoor enclosure. In doing so, the manufacturer has transferred the principle of its bayed enclosures to twin-walled outdoor enclosures. They are now being volume-produced and so are available ex-stock in widths of 600 and 800 mm, depths of 600 and 800 mm, and heights of 1,200, 1,600, 1,800 and 2,000 mm – optionally with a cut-out for a cooling unit. Thus, instead of opting for a single wide and heavy enclosure, plant manufacturers can select two or more slim individual enclosures and also further add to them at any time later on. This gives them greater flexibility, simplifying logistics as well as installation on-site.
Delivery times are significantly shorter – Rittal’s 24- or 48-hour delivery promise also applies to the CS Toptec. Plant manufacturers can, therefore, respond immediately to changing requirements without having to take into account lengthy planning, design and production delays.
Maximum flexibility ex-stock
Rittal is focusing in particular on the diverse expansion options of the enclosures by the use of an extensive range of system accessories and versatile installation on site. Technical work on site is kept to a minimum by the straightforward bayed design of the enclosures. Door hinges can also be independently changed on-site if required. As Rittal also supplies a wide range of custom-fit outdoor cooling solutions, such as the Blue e+ outdoor cooling units, appropriately prepared enclosures can be ordered.
Thanks to their durability and modular design, Rittal outdoor enclosures also ensure the sustainable use of resources and low total cost of ownership throughout the product's service life.
Digital wiring plan pocket always to hand
The paperless ePOCKET equipment and system documentation ensures up-to-date access to all key information. As with every Rittal enclosure, this digital wiring plan pocket is also integrated into the CS Toptec, giving customers easy access via the Eplan Cloud. Inspections and information exchange can thus be carried out quickly and efficiently.