The new 60 mm busbar system platform for your components –
manufacturer-neutral and licence-free
- Fast and efficient planning thanks to the simple system design
- Click system for board and component mounting simplifies installation
- Modular system design reduces variant complexity
- Contact-hazard protection IP 2XB, front upgradable to IP 3X
- Pre-tested short-circuit resistance up to 52.5 kA
- Suitable for applications up to 1000 V AC and 1500 V DC
- ~ 30% savings in engineering
- ~ 50% savings in assembly
- Reduced complexity thanks to a streamlined portfolio and universal UL/IEC approvals
Electrify your system – with our platform for your power components
Combine your individual product know-how with the RiLineX system platform – licence-free and without losing compatibility with classic 60 mm busbar systems!
Let’s work together to shape the future of power distribution!