Drawer for keyboard and mouse with mousepad support

Article number: CP 6003.000

Suitable for accommodating keyboards up to max. 460 x 42 x 170 mm. Supports standard mouse and mousepad.

Article number:
CP 6003.000
Design
Drawer and housing: With side pull-out mousepad support and tray
Front panel: With 3 mm double-bit lock insert, folds out as handrest
Product description
May be installed in any sufficiently large surface (e.g. door, side panel) and front panels. Suitable to accommodate keyboards, standard mouse or pad.
Material
Drawer and enclosure: Sheet steel
Front panel: Aluminium
Surface finish
Drawer and housing: Painted
Front panel: Natural anodised
Supply includes
Assembly parts
Dimensions
Width: 482.6 mm
Depth: 261 mm
Max. keyboard dimensions (WxHxD)
460 x 42 x 170 mm
Note
Not suitable for installation in a 482.6 mm (19") frame
Standard double-bit lock insert may be exchanged for 27 mm lock inserts, type A
IP protection category to IEC 60 529
IP 54
Packs of
1 pc(s).
Net weight
10.256 kg
Gross weight
10.796 kg
Customs tariff number
94039910
EAN
4028177185272
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
CP Drawer for keyboard and mouse, with mousepad support, 19"/3.5 U
Documentation
Info sheet