- Article number:
- SM 6450.020
- Design
- without touchscreen
- Product description
- Installation variant for surfaces and command panels.
- Benefits
- High-quality industrial design
- Reduced installation work thanks to integral front frame
- No additional ventilation required
- Very small installation depth (45 mm)
- Material
- Front frame: Aluminium
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Seal
Hex nuts (for installation in surfaces)
VGA cable
Threaded bolt M5, for rear mounting
Touch variants additionally with integral connection cable and CD-ROM driver
With anti-reflection coated safety glass screen.
- Dimensions
- Width: 482.6 mm
Height: 354.8 mm
- Interfaces
- VGA (D-Sub HD 15-pole)
- DVI-D
- Operating temperature range
- 0 °C...50 °C
- Storage temperature range
- -30 °C...85 °C
- Note on Model No.
- Other variants as resistive touchscreen with serial or USB interface available on request.
- Display brightness
- 350 cd/m²
- Contrast ratio
- 1000 : 1
- Diagonal
- 17"
- Hours of operation
- > 50,000 h
- On Screen Display (OSD)
- Operating buttons at the rear
- Reading angle left/right
- 85 °
- Resolution of display
- 1280 x 1024 pixels
- Power consumption Pel
- With DC: 20 W
- H-Sync. (min./max.)
- 31.4 ‐ 80 kHz
- V-Sync. (min./max.)
- 60 ‐ 75 Hz
- Number of colours
- 16.7
- Resolution of controller
- VGA
- SVGA
- XGA
- SXGA
- Packs of
- 1 pc(s).
- Net weight
- 6.897 kg
- Gross weight
- 7.26 kg
- Customs tariff number
- 85286200
- EAN
- 4028177442429
- ETIM 9
- EC001428
- ECLASS 8.0
- 19200201
- Product description
-
SM TFT monitor, 17"