Toptec door module for CS Toptec

Article number: CS 5051.451

Article number:
CS 5051.451
Design
With cut-out for outdoor cooling units 1.5 kW
To fit
Width: 800 mm
Height: 1,600 mm
Packs of
1 pc(s).
Customs tariff number
94039910
Product description
CS Toptec door module with cut-out for outdoor cooling unit 1.5 kW