Mounting plate for AE

Article number: AE 5050.436

Article number:
AE 5050.436
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
549 mm x 355 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 600 mm
Height: = 380 mm
To fit Model No.
1039500
1339500
1009600
6539010
Packs of
1 pc(s).
Net weight
3.8 kg
Gross weight
3.9 kg
EAN
4028177708211
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216