Ex enclosures AX plastic, empty enclosure with hinged door

Article number: AX 9206.100

Ex enclosures with hinged door, plastic

Article number:
AX 9206.100
Design
Ex enclosures
Applications
Zone 1 and 2 or 21 and 22 to 2014/34/EC
Ambient temperature range: -40 °C...+70 °C
The specified temperatures may be limited by the installed equipment
Explosion protection category to EN 60 079: Equipment protection thanks to increased safety (Ex e), equipment protection thanks to enclosure (Ex tb)
Material
Fibre-glass-reinforced unsaturated polyester, surface resistance: < 10⁹ Ω
Door: Fibreglass-reinforced unsaturated polyester, surface resistance: < 10⁹ Ω, bonded all-round silicone seal
Mounting plate: Sheet steel, zinc-plated
Colour
RAL 9011
Supply includes
Enclosure
Door
Mounting plate
Dimensions
Width: 600 mm
Height: 600 mm
Depth: 200 mm
Dimensions mounting plate (W x H)
505 mm x 525 mm
Material thickness of mounting plate
3 mm
Certificate IEC EX PTB 10.0011U
Yes
Certificate PTB 03 ATEX 1011U
Yes
Lock
Number of locks: 2
IP protection category to IEC 60 529
IP 65
Protection category NEMA
Type 1
Type 3R
Type 3RX
Type 4
Type 4X
Type 12
IK Code
IK09
Operating temperature range
-40 °C...70 °C
Operating temperature
The specified temperatures may be limited by the installed equipment
Packs of
1 pc(s).
Net weight
17 kg
Gross weight
17.74 kg
Customs tariff number
94037000
EAN
4028177952102
ETIM 9
EC002503
ECLASS 8.0
27180502
Product description
AX Ex enclosure, WHD: 600x600x200 mm, fibreglass-reinforced unsaturated polyester, with mounting plate, empty enclosure with hinged door
Approvals
ATEX
IEC Ex
UR + C-UR (recognized)
Declarations
Manufacturer's declaration
Documentation
Instructions
Ex-Enclosure Plastic AX

Enclosure with door:
Empty enclosure with hinged door, 3 mm double-bit insert.
EX approved for zones 1 and 2 resp.
21 and 22 according to 2014/34/EU
Insulated enclosure, class II according to VDE 100, part 410
Body made of one piece of impact-resistant,
glass-fibre-reinforced and unsaturated polyester,
self-extinguishing according to UL 94 V-0.
Temperature resistant between -40°C and +70° C
Double sealing at the top and bottom edge of the door
as rain protection strip.
Body encapsulated and provided with numerous mounting lugs
for interior fittings.
Doors with circumferentail glued-in silicone seal,
circumferential door reinforcement frame with
mounting lugs for interior fittings.
Door with 130° hinge in stainless steel, door opening angle
130°, door hinge can be changed from left to right.
Integrated runners on the upper- and underside of the door.
Mounting plate:
with keyhole for earthing
QR code:
Printed QR code on body, mounting plate, door and
type plate for clear identification and easy retrieval
of relevant product information and documentation
as well as unambiguous traceability
of the individual parts.
Accessories:
Locking inserts, universal brackets, system punched-sections
Wall mounting brackets for AX plastic RAL 9011, door stay,
wiring plan pockets, screws for interior fittings.
Material:
Enclosure: fibreglass reinforced unsaturated polyester,
Surface resistance: < 10⁹ Ω
Door: fibreglass reinforced unsaturated polyester,
surface resistance: < 10⁹ Ω all-round,
foamed-in silicone seal
Mounting plate: sheet steel, galvanised
Material thicknesses:
Enclosure and door: 3 mm
Mounting plate: 2.5 mm
Colour: RAL 9011
Approvals and protection classes:
UL23 ATEX 2986U
IECEx 23.0024U
UL HazLoc
Explosion protection category to EN 60 079:
Equipment protection thanks to increased safety (Ex e),
equipment protection thanks to enclosure (Ex tb)
Protection class acc. to IEC 62 208: IP 65
Type rating to UL 50E: Type 1, 3R, 3RX, 4, 4X, 12
Impact protection to IEC 62 262: IK 09
Enclosure approved to UL 508A
Protective insulation, class II at 1000 V AC
Part No.: 9206.100
Manufacturer: Rittal GmbH & Co. KG
Mounting Plate Dimension (W x H): 505x525 mm
Enclosure Dimensions (W x H x D): 600x600x200 mm