- Article number:
- AS 4051.121
- Product description
- Targeted wire routing for up to 8 different wires is supported. For mounting on the component support, left.
- Benefits
- Optimum wire routing to the C8+ length-cutting centre
- Optimum running characteristics of the wires
- Technical specifications
- Dimensions (W x H x D): 129 x 190 x 169 mm
- Wire routing from 0.5 – 2.5 mm² supported
- Material
- Holder: Sheet steel
Reel and wire guide: Plastic
- Packs of
- 1 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177958548
- ETIM 9
- EC011819
- ETIM 8
- EC011819
- ECLASS 8.0
- 21100210
- Product description
-
Wire guide fixture for the automatic cutter for attachment to the component support