- Article number:
- AS 4053.310
- Product description
- Magnetic holder with hex drive to hold bits securely.
- Benefits
- Extra-strong magnet for optimum retention force
- Precise concentricity
- Technical specifications
- Tool adaptation E 6.3 (¼")
- Material
- High-quality special tool steel
- Blade dia.
- 6.3 mm
- Blade length
- 47 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.01 kg
- Gross weight
- 0.018 kg
- Customs tariff number
- 85051190
- EAN
- 4028177807549
- ETIM 9
- EC002118
- ETIM 8
- EC002118
- ECLASS 8.0
- 21044204
- Product description
-
Bit magnetic holder with hex drive