Wire Terminal WT C10 fully automated wire processing machine

Article number: AS 4051.210

The Wire Terminal WT C10 fully automated wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 6 mm² may be processed fully automatically without retooling. This includes length-cutting, insulation-stripping, crimping and project-specific labelling of the wires.

Article number:
AS 4051.210
Design
For fully automatic processing of wire lists for wire assembly
Suitable wire stores are selected depending on the number of wires
Benefits
Fully interlinked, from the E-CAD tool through to the production processes
Continuous top quality
Investment amortisation period of 2.5 years from a minimum of 300 enclosures per annum
Machined wires from the ordering system or the chain bundle can be processed in the subsequent enclosure wiring process stage with the "Smart Wiring" tool from Eplan
Comprehensive process optimisation
Efficient job management via the RiPanel Processing Center is supported
Simple, fast changeover of consumable materials
Automatic labelling of the wires in black, white or light blue
Uses a new-technology crimper for various wire end ferrule lengths from 8-18 mm, including infinitely variable partial and full stripping.
Secure wire infeed via a new type of wire routing system including quick-lock mechanism
Wire output optionally as delivery, optional rail system or optional chain bundle
Make your wire assembly production process 10 times faster
Fully automated production of wire lists with cross-sections ranging from 0.5 mm²- 6.0 mm² without retooling
Simple operation with large 24" touch display
Allows you to respond quickly and flexibly to project changes
Error minimisation even in downstream processes
Technical specifications
Wire stripping range: Partial stripping 6 - 20 mm (0.24 - 0.79 in.), infinitely variable and full stripping 2 - 20 mm (0.8 - 0.79 inc.), infinitely variable
Crimping range 0.5 mm²: Crimping length 8 mm (0.31 in.) and 10 mm (0.39 in.)
Crimping range 0.75 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1.5 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.), 12 mm (0.47 in.) und 18 mm (0.71 in.)
Crimping range 2.5 mm²: Crimping length 8 mm (0.31 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 4 mm²: Crimping length 10 mm (0.39 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 6 mm²: Crimping length 12 mm (0.47 in.) and 18 mm (0.71 in.)
Wires are fed in via separate wire infeed magazines
Covering 12 wire types per block
The Wire Terminal can accommodate a total of three wire infeed blocks for max. 36 wires
10 wire end ferrule infeeds via feeder bowls
The Wire Terminal WT C can process wire lengths from 150 mm to 10 m
Supply includes
Machine frame and encapsulation
Operating unit
Locator for wire labelling unit
Label printer for wire rail magazine identification
1 x WT 16 vibratory bowl feeder for 0.5 mm²
3 x WT 20 vibratory bowl feeders for 0.75/1.0 mm²
3 x WT 29 vibratory bowl feeders for 1.5/2.5 mm²
3 x WT 43 vibratory bowl feeders for 4.0/6.0 mm²
Machinable material
Fine-wire copper cables to DIN VDE 0295 Category 5
Wire end ferrules with plastic collar
Note
Please talk to your Rittal sales consultant about a bespoke machine configuration.
German and English are included as standard with the Wire Terminal
The vibratory bowl feeders and the separation of single wire end ferrules are designed for the dimensional tolerances of Rittal wire end ferrules to DIN 46228-4:2019-02. If the wire end ferrules used exceed the defined dimension tolerances, it may be necessary to design/test a new bowl feeder and to adapt the wire end ferrule separation.
We reserve the right to make technical modifications
Machine options
Printer option, light blue 4051.013
Printer option, black 4051.029
Printer option, white 4051.030
Wire store WT Tube 12 (4051.218)
WT wire store XL, central unit, 4051.037
WT wire store XL, additional module, 4051.038
Wire rail system WT 15 (4051.214)
Wire feed block WT 12 (4051.213)
Chain bundle module WT (4051.215)
Interfaces
EPLAN Pro Panel
EPLAN Smart Wiring
Safety
The machine interior is fully encapsulated. The machine zone allows access from 4 sides, monitored via contactless safety limit switches on the bifold doors.
Dimensions
Width: 1,960 mm
Height: 2,255 mm
Depth: 2,255 mm
Compressed air supply min.
5 bar
Compressed air supply max.
7 bar
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Control voltage (DC)
24 V
Power consumption (approx.)
1 kW
Wires per hour approx.
260
Support area including 3 wire magazine
Width: 3,660 mm
Height: 2,250 mm
Depth: 5,159 mm
Packs of
1 pc(s).
Net weight
1,390 kg
Gross weight
1,740 kg
Customs tariff number
84571090
EAN
4028177981218
ETIM 8
EC000000
ECLASS 8.0
18129090