Side access for Perforex MT S

Article number: AS 4055.952

If the machine cannot be accessed from the rear because it is sited against the wall, access is available on the right or left of the safety fence for maintenance purposes.

Article number:
AS 4055.952
Product description
With side access for the Perforex milling terminal MT, an additional access zone may additionally be integrated on the left or right side of the machine.
Benefits
Flexible positioning of the machine in situ
High level of operator safety with access monitoring via light barrier
More freedom when designing the production environment
Note
Not suitable for retrofitting
To fit Model No.
4055.921
4055.922
4055.926
4055.927
Packs of
1 pc(s).
Net weight
0.01 kg
Gross weight
0.01 kg
Customs tariff number
84571090
EAN
4028177967489