Blade PDU international, metered version

Article number: DK 7955.238

Smart power distribution with extensive management functions for current and power monitoring.

Article number:
DK 7955.238
Design
PDU, metered
Product description
High-power current distribution for use in IT server enclosures. The Blade PDU metered has extensive management functions for current and power monitoring of each phase. The integral OLED colour display on the front allows the setting of basic functions and quick access to electrical consumption data. Remote access to the PDU web server is available via the network interface. Consumption parameters may be forwarded to a DCIM software via SNMP. For monitoring the ambient parameters, up to 4 sensors (temperature/humidity/access) may be connected to the CAN interface.
Benefits
TCP/IP, SNMP network connection
Technical specifications
Universal connector lock, IEC 60320, C13 and C19 slots that are not needed may be closed
MTBF (at 40 °C): 80,000 hours
Material
Sheet steel, powder-coated
Colour
RAL 9005
Measurement functions, description
Measurement per phase or infeed
Voltage V, current A, frequency Hz
Active power kW, active energy kWh
Apparent power kVA, apparent energy kVAh
Dimensions
Width: 450 mm
Height: 135 mm
Depth: 380 mm
Length: 4 U
No. of sockets and type
12 x C13 / 12 x C19
Sockets
12 x IEC 320 socket C13
12 x IEC 320 socket C19
Rated current (max.)
63 A
Infeeds
Qty.: 1
Phases per infeed: 3~
Length of connection cable
3 m
Type of electrical connection
CEE
Contamination level
2
Interfaces
Integral web server, via RJ45
Number RJ45 ports for sensor units max
12
Directives
Low Voltage Directive 2014/35/EU
EMC Directive 2014/30/EU
Standards
EN 60950-1
EMC: EN 55022/B, EN 61000-4-2, EN 61000-4-3, EN 61000-6-2, EN 61000-6-3
Protocols
HTTP, HTTPS, SSL, SSH, NTP, Telnet, TCP/IP v4, TCP/IP v6, DHCP, DNS, NTP, Syslog, SNMP v1, SNMP v2c, SNMP v3, OPC-UA, FTP/SFTP, SMTP
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
10...90 %
Storage temperature range
-25 °C...70 °C
Input cable connection (type/length)
H05VV-F5, 5 x 2,5 mm², 3 m
To fit
Enclosure type: TS IT: ≥ 1,200 mm
Packs of
1 pc(s).
Customs tariff number
85369095
EAN
4028177685369
ETIM 9
EC002762
ECLASS 8.0
27142604
Product description
DK PDU international, metered version, Energy measurement per phase, WLD: 44x3 U x62 mm, 12xC13, 12xC19, black, CEE, 3~, 63 A
Documentation
Instructions
Data sheets
Visio Shapes
Software
Software