Ri4Power – System solutions

Interior installation

A comprehensive range of interior installation accessories for enclosure systems and IT racks, such as mounting plates, rail systems, mounting components, component shelves, system lights, EMC and earthing accessories, socket strips

Interior installation

System attachment

For installing the busbar supports.

Interior installation

PE/PEN busbar E-Cu for VX

To DIN EN 13 601. With integral punchings.

Interior installation

Earthing braid

Tin-plated copper, in various lengths and cross sections with press-fitted contact rings, earthing straps counteract the current displacement effect at high frequencies, flexible connection opportunities.

Interior installation

Busbar support N conductor

For assembling 1-pole neutral or PEN conductors.

Interior installation

Captive nuts for VX

For all-round metric mounting on the enclosure section.

Interior installation

Punched section without mounting flange, 23 x 64 mm for VX, VX SE

For variable, individual interior installation of the enclosure frame on the inner mounting level.

Interior installation

PE/PEN baying bracket E-Cu

The PE/PEN combination, consisting of a busbar, angle bracket and baying bracket, supports type-tested configurations to IEC 61 439-1.

Interior installation

PE/PEN angle bracket for VX

For attaching the PE/PEN busbar 30 x 5, 30 x 10, 40 x 10 and 80 x 10 mm.

Interior installation

Contact washers

Serrated, facilitate secure PE conductor connection.

Interior installation

Assembly parts for earth straps and earthing braids

For fastening the earth straps and earthing braids.

Interior installation

Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.

Interior installation

Earth straps

For configuring a reliable earthing connection with perfect contact: With ring terminals in M6 and M8 to match the earthing screw, length-optimised and ready to install.

Interior installation

System attachment