Air/water heat exchangers wall-mounted HD

Article no.: SK 3214700

Air/water heat exchanger for hygiene-critical production zones in the food and beverage industry – the optimum addition to the Rittal Hygienic Design range. The cleaning-friendly design reduces the risk of contamination and ensures food safety.

Article no.:
SK 3214700
Design
Water-carrying parts, copper/brass (Cu/CuZn)
Product description
Air/water heat exchanger for hygiene-critical production zones in the food and beverage industry – the optimum addition to the Rittal Hygienic Design range. The cleaning-friendly design reduces the risk of contamination and ensures food safety.
Benefits
Easy-to-clean, hygienic design
A roof tilt of 30° prevents objects from being deposited on it, and allows liquids to run off quickly
All-round external, replaceable silicone seal prevents the accumulation of dirt between the enclosure and the air-water heat exchanger.
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure: Brushed, grain 400, peak-to-valley height < 0.8 µm
Supply includes
Fully wired ready for connection
Drilling template
Sealing and assembly parts
Total cooling output
L 35 W 10 at 200 l/h: 0.6 kW
L 35 W 10 at 400 l/h: 0.65 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 33 W
At 60 Hz: 34 W
Rated current max.
At 50 Hz: 0.16 A
At 60 Hz: 0.14 A
Permissible operating pressure (p. max.)
1 ‐ 10 bar
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
1 °C...30 °C
Water connections
G ⅜" external thread
Temperature control
Thermostat-controlled magnetic valve
Temperature monitoring
Internal thermostat, with change-over contact, switching load 16 A, setting range +20 °C ... +60 °C (factory setting +35 °C)
Operating temperature range
1 °C...70 °C
Note
To achieve a protection category of IP 66/69 to IEC 60 529, the ingress of leakage air through the condensate discharge opening must be completely prevented.
Dimensions
Width: 220 mm
Height: 526 mm
Depth: 100 mm
Pre-fuse
Miniature circuit-breaker/fuse: 2 A
Setting range
20 °C...60 °C
Protection category to IEC 60 529
IP 56/59
Protection category NEMA
NEMA 4X
Packs of
1 pc(s).
Net weight
6 kg
Gross weight
6.86 kg
Customs tariff number
84158300
EAN
4028177806399
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Air/water heat exchanger, wall-mounted, HD, 0.65 kW, 230 V, 1~, 50/60 Hz, Thermostat-controlled magnetic valve, WHD: 220 x 526 x 100 mm
Approvals
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details
Air/water heat exchangers wall-mounted HD

Air/water heat exchanger for hygienically sensitive production zones in
the food and consumables

industry – the optimum addition to the Rittal Hygienic Design range. The
cleaning-friendly design

reduces the risk of contamination and ensures food safety.

Total cooling output L 35 W 10, 200l/h: 0,6 kW
Total cooling output L 35 W 10, 400l/h: 0,65 kW
Rated operating voltage: 230 V, 1~, 50 Hz/60 Hz
Dimensions WxHxD [mm]: 220x526x100

Material (Enclosure): Stainless steel 1.4301 (AISI 304)
Surface finish (Enclosure): Brushed, grain 400, peak-to-valley height <
0,8 µm

Cooling medium: Water (see instructions for specifications)
Water-carrying parts: Cu/CuZn
Water connections: G 3/8" AG
Permissible operating pressure (p. max.): 1 bar to 10 bar

Temperature control operation (environment): +1°C to +70°C
Temperature control water inlet: +1°C to +30°C
Setting range: +20°C bis +60°C
Temperature monitoring: Internal thermostat, with change-over contact,
switching load 16 A, setting

range +20°C ... +60°C (factory setting +35°C)
Temperature control: Thermostat-controlled magnetic valve

Type of connection: Plug-in terminal strip
Miniature circuit-breaker/fuse: 2 A
Power consumption Pel: 33/34 W
Rated current (max.): 0,16/0,14 A

Protection category IP to IEC 60 529: IP 56/59
Protection category NEMA: 4X
Note: To achieve a protection category of IP 66/69 to IEC 60 529, the
ingress of leakage air through the condensate discharge opening must be
completely prevented.

Weight: 6 kg