Security rooms

Article number: RM 7857.972

Basic protection or high availability protection for data centres. Whether you are planning a new building or an extension to your data centre, we are at your side with decades of experience.

Article number:
RM 7857.972
Design
High Availability room
Product description
The basic protection room - an optimum, modular room-within-a-room solution for protecting IT/infrastructure components. The High Availability room - certified maximum physical protection for data centres and IT system locations.
Note
Tested products are tested as a complete construction. This comprises the cellular structure and installation modules such as doors, cable shields or ventilation units. By contrast, component testing only refers to individual parts.
Corrosive fire gases
Protection from acrid gases to DIN 18 095
Falling debris
Shock test as system test, 3 shocks of 200 kg from 1.5 m after 45 minutes flame impingement time
Shock test as system test, 1 shock of 200 kg from 1.5 m after 30 minutes flame impingement time
Dust-tightness
IP 5x as system testing to EN 60 529, for the cellular structure and its built-in modules
EMC protection
Protection against high-frequency irradiation and radiation, verified by tests on comparable components by TU Aachen
Fire protection
ECB·S certifications to EN 1047-2, 50 K temperature increase and 85% rel. humidity up to 24 hours (reheating period), 60 minutes flame impingement time
F120 as system test, according to the limits of EN 1363 (DIN 4102), for the cellular structure and its built-in modules
Unauthorised access
RC 3 as system test to EN 1627/1630, for the cellular structure and its built-in modules, such as doors
RC 4 only as component testing to EN 1627/DIN 1630, door system only
Water
Standing water, 72 hours, 40 cm, maximum 20 drops
Extinguisher water, IP x6 as system testing to IEC 60 529, for the cellular structure and its built-in modules
Relative humidity, 85%, over 24 hours (reheat period), 60 minutes flame impingement time, to EN 1047-2
Relative humidity, 85%, over 30 minutes
Explosion protection
Detonation test as system testing of 200 kg TNT from 40 m
Packs of
1 pc(s).
Net weight
0.009 kg
Gross weight
0.01 kg
EAN
4028177689350
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
RM Security room, High Availability room (HVR)