System lights

System lights accessories

System light accessories such as connection cables and door-operated switches.

System lights accessories

Connection cable

For simple, time-saving connection of the LED system light.

System lights accessories

Door-operated switch for LED system light

For simple, time-saving connection of the LED system light.

System lights accessories

Mounting bracket for door operated switches in VX, VX IT, TX CableNet

To secure a door-operated switch to the frame of the VX, VX IT and TX CableNet in conjunction with the various door variants in these enclosure systems. Depending on the door variant, this is secured to the horizontal frame section at the top or onto...

System lights accessories

T distributor with two sockets and one connector

For creating safe, shock-hazard-protected junctions when wiring LED system lights and socket boxes.

System lights accessories

Connection cable for LED IT system light

Connection and extension cable with various connector/jack types.

System lights accessories

Mounting kit magnet for LED system light

For sticking onto the rear of lights without a socket.

System lights accessories

Door-operated switch

with mounting accessories, with or without connection cable.

System lights accessories

Connection accessories for self-assembly for LED system light, connector/jack

Sockets and connectors for individual assembly of connection cables.

System lights accessories

Connection accessories for self-assembly for LED system light, cable for door-operated switch

Connection cable with pre-assembled connector for simple, fast connection of the LED system light. With open end for cutting the connection cable to the required individual length.

System lights accessories

Mounting kit for door-operated switch for TE 8000

For attaching a door-operated switch to the roof frame of the TE 8000 network enclosure.

System lights accessories

Connection accessories for LED compact system light

With LED connection cable or with LED connection cable

System lights accessories

Adaptor power pack for LED compact system light

Adaptor power pack, input voltage 100 - 230 V AC, output voltage 24 V DC, 1 A

System lights accessories

Mounting kit magnet for LED compact system light

For reliable adhesion on all sheet steel surfaces.

System lights accessories

Adaptor bracket TS

For attaching a system light or cable duct in a TS.

System lights accessories

Universal bracket

For attaching accessories in an AE, TP command panel.