- Article number:
- SZ 2482.400
- Design
- Socket modules Germany (VDE), spring-action terminals max. 2 x 2.5 mm², connection at rear
- Product description
- Socket module for installation in a mounting frame.
- Function principle
- Can be used in a single or double mounting frame.
- Material
- Plastic, PBTP, basic material to UL 94-V0
- Colour
- Grey
- Packs of
- 1 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.071 kg
- Customs tariff number
- 85366990
- EAN
- 4028177490703
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Interface flap, modular, socket modules, Germany, with spring action terminals, Colour: Grey