- Article number:
- SR 2377.860
- Material
- Cross member: Sheet steel
Support bracket TS: Die-cast zinc
- Surface finish
- Clear-chromated
- Supply includes
- Assembly parts for mounting on the enclosure
- To fit
- Enclosure type: TS
SE
Width: = 600 mm
- To fit enclosure type
- TS
- SE
- Packs of
- 1 pc(s).
- Net weight
- 2.1 kg
- Gross weight
- 2.26 kg
- Customs tariff number
- 83024900
- EAN
- 4028177231177
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SR Installation kits for swing frames, small, for W: 600 mm