Component shelves Component shelves for attachment to the 482.6 mm (19") section Component shelves for attachment to the 482.6 mm (19") section. Component shelves for attachment to the 482.6 mm (19") section Component shelf, 482.6 mm (19") configuration Enclosures with L-shaped mounting angles front and rear Provide several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable, load capacity: 50 kg. Show Products Component shelves for attachment to the 482.6 mm (19") section Component shelf 1 U, static installation 482.6 mm (19") system punchings 482.6 mm (19")/535 mm (metric), support surface for small active components such as modems or mini-hubs in 482.6 mm (19") or metric levels, load capacity: 10 kg. Show Products