Baying on site or transport as a complete suite? The VX enclosure system offers maximum flexibility and planning certainty, as all baying components are designed for variable use.
Supports flexible positioning and all-round mounting at the baying point. Fast, secure installation, optionally from the front or from the side, may also be used for baying to the VX base/plinth system.
For baying VX IT frames with partition separation, or for replacing a pre-configured enclosure with an identical model or replacing an integral frame with a Rittal LCP cooling solution.
A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.
To balance out the gap between the side panels when baying back-to-back. For enclosure height 2200 mm, or may be cut to length individually for lower heights.
For individual use, for baying on all existing enclosure sizes. The seal sits securely around the section edge, and is easily removed at any time without leaving any residues. It is also reusable.