- Article number:
- SZ 2584.000
- Product description
- For reliable, convenient fastening to round or square poles.
- Applications
- For pole diameter: Ø from 40 to 190 mm
- For pole size: ◻ from 50 to 150 mm
- Material
- Mounting angles, clamping section: Sheet steel
Clamping strap: Stainless steel 1.4301 (AISI 304)
- Surface finish
- Mounting angle, clamping section: Zinc-plated
- Supply includes
- 2 mounting angles, 600 mm long
2 clamping straps
4 clamping brackets
4 screws and captive nuts M8 for mounting on the enclosure.
4 clamping sections
- Installation options
- Designed for 600 mm wide enclosures
- By cutting the rail to length or drilling additional holes on the enclosure, the pole attachment may also be fitted to larger and smaller enclosures
- Packs of
- 2 pc(s).
- Weight/pack
- 2 kg
- Customs tariff number
- 83024900
- EAN
- 4028177028760
- ETIM 8
- EC002625
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Pole clamp, for KL, EB, BG, AE, KS and CS wallmounted enclosures