Accessories

Base/plinth

Base/plinth systems provide a stable enclosure base and offer extra space for cable entry. Base/plinth system VX, base/plinth system AX, base/plinth for TP, IW, PC, cable chambers, base/plinth accessories.

Base/plinth

Base/plinth system VX

The VX base/plinth system may be used with almost any enclosure application. As well as a high degree of stability, it also boasts exceptional user-friendliness as well as time savings and brand new configuration options for the base/plinth.

Base/plinth

Base/plinth system AX, new version

The new AX base/plinth boasts maximum space for individual cable entries, with an optimised trim panel concept and a new design principle. This makes the base/plinth exceptionally efficient across a wide range of requirements.

Base/plinth

Base/plinth system AX

The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.

Base/plinth

Base/plinth TS

TS base/plinth consisting of base/plinth components at the front and rear, pre-configured with corner pieces, depending on the enclosure width, the side trim panels are selected according to the enclosure depth.

Base/plinth

Cable chambers

Cable chambers, with integral system punchings for individual system accessories

Base/plinth

Base/plinth, complete

Base/plinth, complete for AE, TP, ES, trim panels at the front and rear with fitted corner pieces and side trim panels.

Base/plinth

Accessories for base/plinth

Accessories for base/plinth, such as base mounting plates, levelling feet, etc.

Base/plinth

Base/plinth, stationary for PC, IW

Design-coordinated with the enclosures, height 100 mm, with front projection.

Base/plinth

Concrete base/plinth for outdoor enclosures

Concrete base/plinth for CS Toptec and basic enclosures. The base/plinth is made from pre-cast concrete sections which are easily fitted in situ.

Base/plinth

Cross member for VX, TS, VX SE, TP, PC, IW, Blue e+ chillers

To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear.

Base/plinth

Base/plinth for FlatBox

For attachment to the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.

Base/plinth

Stabilisation for TS IT

Stabiliser for TS server enclosures, the pull-out stabiliser is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary.

Base/plinth

Ground plinth for multifunctional enclosures

Stainless steel ground plinth for multifunctional enclosures.