- Article number:
- SK 3377.000
- Product description
- Slimline cooling units can be internally or externally mounted on an enclosure door or wall. The trim frame presents a closed front for the cooling unit.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Trim frame
Sealing and assembly parts - To fit Model No.
- 3366....
- Dimensions
- Width: 448 mm
Height: 1,583 mm
Depth: 140 mm - Packs of
- 1 pc(s).
- Weight/pack
- 11.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177459076
- ETIM 8
- EC002617
- ETIM 7.0
- EC002617
- ECLASS 8.0
- 27189260
- Product description
- SK Trim frame, for cooling unit Blue e SK 3366, Sheet steel
- Certificates
- EAC
Trim frame for slimline cooling units SK 366.xxx and
SK 3377.xxx
Presents a closed front for the cooling unit.
Material: Sheet steel
Colour: RAL 7035
SK 3377.xxx
Presents a closed front for the cooling unit.
Material: Sheet steel
Colour: RAL 7035