- Article number:
- SK 3286.840
- Product description
- The adaptor serves as a connection between the roof-mounted cooling unit (air inlet opening) and the air-duct system.
- Material
- ABS
- Colour
- RAL 9005
- To fit Model No.
- 3359....
- 3382....
- Packs of
- 1 pc(s).
- Net weight
- 0.06 kg
- Gross weight
- 0.071 kg
- Customs tariff number
- 84159000
- EAN
- 4028177686410
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK Air duct adaptor, for SK 3359/3382, Material: ABS, Colour: RAL 9005
- Certificates
- EAC
- Documentation
- Info sheet