Air-water heat exchangers wall-mounted

Article number: SK 3212.115

Output classes 375 – 5,000 W. For use in tough environments. Convenient mounting options and flexible water connection options. External mounting or full internal mounting possible.

Article number:
SK 3212.115
Design
Water-carrying parts, copper/brass (Cu/CuZn)
Product description
For use in harsh environments and temperature ranges up to +70 °C. User-friendly assembly plus flexible water connection options. External mounting or full internal mounting are supported.
Colour
RAL 7035
Supply includes
Fully wired ready for connection
Drilling template
Sealing and assembly parts
Total cooling output
L 35 W 10 at 200 l/h: 0.3 kW
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 26 W
At 60 Hz: 30 W
Rated current max.
At 50 Hz: 0.23 A
At 60 Hz: 0.24 A
Permissible operating pressure (p. max.)
1 ‐ 10 bar
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
1 °C...30 °C
Water connections
⅜" connector sleeve
Operating temperature range
1 °C...70 °C
Note
Integral non-return valve for version with e-Comfort controller
Dimensions
Width: 150 mm
Height: 300 mm
Depth: 85 mm
Note on Model No.
Extended delivery times.
Pre-fuse
Miniature circuit-breaker/fuse: 2 A
Setting range
20 °C...55 °C
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
3.1 kg
Gross weight
3.16 kg
Customs tariff number
84158300
EAN
4028177430945
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Air/water heat exchanger, Wall-mounted, 0.3 kW, 115 V, 1~, 50/60 Hz, WHD: 150x300x85 mm
Documentation
Further information
Safety instructions
Data sheets
Technical details
Wall-mounted air/water heat exchanger
For use in tough environments. Flexible water
connection options.
Total cooling output L 35 W 10, 200l/h: 0.3 kW
Rated operating voltage: 115 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Cu/CuZn
Dimensions [W x H x D]: 150 x 300 x 85 mm
Ambient temperature range: 1°C to 70°C
Water inlet temperature range: 1°C to 30°C
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP 55
Weight: 3.2 kg
Colour: RAL 7035