Base/plinth system VX Accessories for base/plinth system VX Numerous accessories for individual extension of the VX base/plinth system, to fit all applications. Accessories for base/plinth system VX Base/plinth installation bracket for base/plinth system VX, stainless steel For configuring the base/plinth with punched sections with mounting flanges or cable clamp rails. To fit 100 and 200 mm high base/plinth trim panels in stainless steel. Show Products Accessories for base/plinth system VX Cross member for VX, TS, VX SE, TP, PC, IW, Blue e+ chillers To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear. Show Products Accessories for base/plinth system VX Filter mat for base/plinth trim panels, vented The filter mat is simply inserted into the trim panel from the rear. May be shortened to required length. Show Products Accessories for base/plinth system VX Baying cover for base/plinth system VX, stainless steel To neatly close the gap between two bayed base/plinths and it is required to close the gap at the rear when baying three or more base/plinths. Show Products Accessories for base/plinth system VX Optional trim panel attachment for VX For trim panel with brush strip, vented trim panel Additional bracket for attaching trim panels with brush strip or vented trim panel in the depth of the VX base/plinth system. Show Products Accessories for base/plinth system VX Base/plinth baying brackets for base/plinth system VX, sheet steel Required when mounting the 100 mm or 200 mm side trim panels rotated through 90° for additional stabilisation while transporting bayed enclosures. Show Products