Accessories for AX

Base/plinth system AX

The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.

Base/plinth system AX

Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for AX

Base/plinth corner piece with large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.

Base/plinth system AX

Base/plinth trim panels, side, 100 mm for AX

To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.

Base/plinth system AX

Base/plinth trim panels, side, 200 mm for AX

To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.