Compact enclosures

Compact enclosure AX

System perfection. The new compact enclosure AX provides maximum data quality and seamless engineering, plus safe, flexible assembly and interior installation.

Compact enclosure AX

Basic enclosure AX, sheet steel

The compact enclosure AX with integral enclosure locators in the roof, base and side forms the familiar 25 mm system pitch pattern from the VX25 large enclosure. With this unique, patented system, AX compact enclosures are prepared for all types of...

Compact enclosure AX

Basic enclosure AX, stainless steel

The robust stainless steel enclosure features an integral locator system, enabling fast, easy, reliable and extensive system configuration with no drilling required.

Compact enclosure AX

Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable

IT wall-mounted enclosure with high protection category, for use in industrial environments. With depth-variable 482.6 mm (19") mounting angle and gland plate with brush strip for cable entry in the enclosure base. Protection category up to IP 66...

Compact enclosure AX

Operating housing AX with handle strips

Operating housing with sheet steel handle strips based on AX, with support arm cut-out Ø 130 mm to fit support arm system CP 60/120/180, service access optionally from the front or rear, aluminium front panel easily removable for machining,...

Compact enclosure AX

Operating housing AX for desktop TFT up to 24"

The operating housing for desktop TFT up to 24" based on AX, sheet steel, with an integrated VESA 75/100 bracket. Effective and appealing protection for standard desktop TFTs up to 24" in the formats 16:9/16:10. High protection category...

Compact enclosure AX

Outdoor housing for compact enclosures AX

Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.

Compact enclosure AX

Accessories for AX

The comprehensive range of accessories for all applications. Flexibility, ease of assembly and safety tailored to the new compact enclosure AX.