- Article number:
- SZ 4000.058
- Technical specifications
- Roof projection, front: 8 mm
- Material
- Sheet steel
- Surface finish
- powder-coated
- Colour
- RAL 7035
- Supply includes
- Assembly parts and seals
- Dimensions
- Height, front: 35 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Note on Model No.
- Please quote the complete design code on all enquiries and orders.
- Extended delivery times.
- Design code number
- Roof tilt: 1 = 30° (EHEDG standard) or 2 = 45°
Enclosure width: ... mm (max. 1200 mm)
Enclosure depth: ... mm
1 = for VX free-standing enclosure
2 = for bayed VX end enclosure, left (with T-section seal and connection accessories)
3 = for bayed VX end enclosure, right (with T-section seal and connection accessories)
4 = for bayed VX enclosure, centre (with T-section seal and connection accessories)
Example: 1 - 800 - 600 - 1 (sloped attachment with 30° roof pitch - width 800 mm - depth 600 mm - for VX free-standing enclosure)
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.1 kg
- EAN
- 4028177937130