Fire extinguisher enclosure HD

Article number: HD 4000.075

Important security equipment is rapidly accessible and hygienically protected. The fire extinguisher housing may be sited directly in the production environment.

Article number:
HD 4000.075
Benefits
Hygienic, hose-proof storage of fire extinguishers
Time and cost savings thanks to simple, effective cleaning options
Fire extinguisher is easily removed with one hand thanks to the T handle
Quick inventory check with the integral viewing door
Material
Enclosure and door: Stainless steel 1.4301 (AISI 304)
Handle and lock: Stainless steel 1.4301 (AISI 304)
Viewing window: Polycarbonate
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
Supply includes
Enclosure of all-round solid construction
Door with viewing window and inserted seal
Interchangeable door hinge
T handle with 3-point lock system
Dimensions
Width: 390 mm
Height, front: 840 mm
Height rear: 1,010 mm
Depth: 300 mm
Visible area
Viewing window width: 170 mm
Viewing window height: 670 mm
Protection category to IEC 60 529
IP 66
Protection category IP69K
IP 59K
Packs of
1 pc(s).
Net weight
20 kg
Gross weight
22 kg
Customs tariff number
94032080
EAN
4028177918948
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Data sheets
Technical system catalogue