Cable entry glands for roof plates, with metric knockouts, sealing membranes, entry glands, or sealed.
- Article no.:
- SV 9665785
- Design
- solid
- Product description
- For simple, secure cable entry in the roof zone.
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Supply includes
- Seal included
- Dimensions
- Width: 250 mm
Depth: 160 mm - IP protection category to IEC 60 529
- IP 55
- Packs of
- 4 pc(s).
- Net weight
- 2.388 kg
- Gross weight
- 2.645 kg
- Customs tariff number
- 73269098
- EAN
- 4028177525719
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
- SV Cable entry gland, solid, sheet steel, spray-finished