- Article no.:
- SZ 2523.000
- Design
- C
- Material
- Die-cast zinc
- Length
- 41 mm
- Lock
- Lock insert: 7 mm square
- To fit enclosure type
- AE with stainless steel cam
- Based on AE with stainless steel cam
- One-piece console - stainless steel console cover
- Packs of
- 1 pc(s).
- Net weight
- 0.019 kg
- Gross weight
- 0.027 kg
- Customs tariff number
- 83016000
- EAN
- 4028177026155
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- SZ Lock insert, version C, Die-cast zinc, 7 mm square, L: 41 mm
- Documentation
- Info sheet