1. Panel dimensions
Please specify your predefined panel or individual width and height of the front panel according to the number of panels/front panels used
Panel
→
Installation depth
→
Front
→
Cooling fins
→
Connection
→
Rear panel
→
Keyb. hous.
Number of panels/front panels
1
2
3
Attention - verification is imperative
Installation criteria and mounting kits
Our configuration proposals refer to the mechanical direct installation of panels. Manufacturer-specific installation criteria, such as space for air circulation of the panels must be taken into consideration by the customer.
Panel according to manufacturer's list
To fit panel/front panel
Supply includes aluminum front panel
Selection of predefined panels for panel/front panel 1
Manufacturer
to selection
adstec
ASEM
B & R
Beckhoff
Bosch Rexroth
Eaton
Festo
HEIDENHAIN
Lauer
Lenze Digitec
Mitsubishi
Phoenix Contact
Pro Face
Rittal
Rockwell Automation
Siemens
TCI
Wachendorff
Width
mm
Height
mm
Depth
mm
Adaptor plate
without
Adaptor plate incl. drilled holes
Adaptor plate incl. threaded bolts M5
Front panel
Front panel with threaded bolt M5
Front panel with holes
Mounting kit
without
for drilled holes / bolts M5 CP 6053.800
The adaptor plate is an aluminium front panel with cutouts and drilled holes to mount operating panels, keys, emergency-off switches. For example: If an operating panel cannot be mounted directy in the enclosure (check of installation criteria), an adaptor plate (front panel with cut-out) must be taken that is at least 17 mm (attachment of plate) larger all-round than the operating panel).
Please specify size of cut-out and position as a comment in an attached file in the last step of the request for quotation.
Are there any further questions on the configurator? Our
Infoline
will support you
.
Please contact your
contact person
for a configuration advice.