- Article number:
- AS 4054.860
- Product description
- With smooth gripping surface.
- Benefits
- Ergonomically styled handles for fatigue-free, non-slip working
- Even, smooth-running opening with opening spring
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Dimensions
- Length: 120 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.07 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807884
- ETIM 8
- EC000835
- ETIM 7.0
- EC000835
- ECLASS 8.0
- 21043816
- Product description
- Electronic needle-nose pliers