- Article number:
- AS 4050.739
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Red
- Length
- 12 mm
- AWG
- 18
- Internal diameter
- 3 mm
- For cross-section
- 1 mm²
- DIN colour code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- For bespoke advice, please contact your Rittal sales consultant.
- Standards
- AEH DIN 46228
- To fit Model No.
- 4051.205
- 4051.210
- Delivery form
- Loose (10 packs of 100)
- Packs of
- 1,000 pc(s).
- Weight/pack
- 0.144 kg
- Customs tariff number
- 85369010
- EAN
- 4028177805071
- ETIM 8
- EC000005
- ETIM 7.0
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules for wire processing, 1 mm², red, loose, 12 mm, 10x100