- Article number:
- AS 4050.733
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Black
- Length
- 8 mm
- AWG
- 16
- Internal diameter
- 3.5 mm
- For cross-section
- 1.5 mm²
- DIN colour code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- For bespoke advice, please contact your Rittal sales consultant.
- Standards
- AEH DIN 46228
- To fit Model No.
- 4051.205
- 4051.210
- 4050.452
- Delivery form
- Loose
- Packs of
- 500 pc(s).
- Weight/pack
- 0.5 kg
- Customs tariff number
- 85369010
- EAN
- 4028177805019
- ETIM 8
- EC000005
- ETIM 7.0
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules for wire processing, 1.5 mm², black, loose, 8 mm