- Article number:
- AS 4050.101
- Design
- Enclosure panel machining
Patented pressure plate with integral extraction of the milling swarf
High-performance spindle including minimal quantity lubrication
Automatic tool testing
DIN tools
Pneumatic clamping device
- Product description
- The Perforex BC 1001 HS is suitable for machining virtually all enclosures. This drilling/milling centre is the most compact, cost-efficient machine in the Perforex BC series.
- Benefits
- Fast return on investment (ROI) and significantly enhanced competitiveness
- Short throughput times with consistently high machining quality
- Fast, precise, reliable working
- Intuitive workshop programming, suitable for remote maintenance
- Networking-compatible software with central database
- Programmable workshop jobs are immediately available and can be reused
- Supply includes
- The Perforex BC is configured on a project-specific basis
- Machinable material
- Aluminium
- Steel
- Stainless steel
- Plastic
- Copper
- Machine options
- Enclosure machining 4050.010
- Machine controller
- Workshop programming
- 4-axis CNC controller
- Rittal Optipanel with 24" monitor
- Safety
- Protective grille with visual safety device
- Protective fence, rear, for machine option of enclosure machining
- Interfaces
- Link to different CAD systems
- Transfer of DXF formats
- EPLAN Pro Panel
- Rittal Configuration System
- Note
- Standard Toolset equipped with the machine
- We reserve the right to make technical modifications
- Support area
- Width: 3,980 mm
Height: 2,200 mm
Depth: 3,400 mm
- Compressed air connection
- 6 bar
- No. of tool slots
- 18
- Tool holder (Pick-up-System)
- Yes
- Control voltage (DC)
- 24 V
- Rated current max.
- 32 A
- Rated operating voltage
- 400 V, 3~, 50 Hz
- Maximum machinable area for cubic parts
- Width: 750 mm
Height: 1,400 mm
- Maximum machinable area for enclosure panels
- Width: 2,260 mm
Height: 1,500 mm
- Support area
- Width: 3,980 mm
Height: 2,200 mm
Depth: 3,400 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 1,600 kg
- Customs tariff number
- 84571090
- EAN
- 4028177804524
- ETIM 7.0
- EC000000
- ECLASS 8.0
- 36600890
- Product description
-
Perforex BC 1001 HS Machining centre